- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cutter Knife Silver
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 8B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 132
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5B
-
- Trusco Code
- 360-7682
-
- Material (blade part)
- High Carbon Stainless Steel
-
- Features
- Can also be cleaned with water.
-
- Mass(g)
- 18.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 231.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 132
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5B
-
- Trusco Code
- 360-7682
-
- Material (blade part)
- High Carbon Stainless Steel
-
- Features
- Can also be cleaned with water.
-
- Mass(g)
- 18.5
Product Description
[Features]
· It is all stainless-made for both blade and body in the slim design.
· It can also be washed.
Specifications of 8B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 132
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5B
-
- Trusco Code
- 360-7682
-
- Material (blade part)
- High Carbon Stainless Steel
-
- Features
- Can also be cleaned with water.
-
- Mass(g)
- 18.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 231.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Slim design and both the blade and body are made of all-stainless steel.Specification
●Total Length (mm): 132
●SPQ (piece): 10
●Blade Thickness: 0.38 mmMaterials
●Main Body: Stainless Steel (SUS304)
●Blade: High Carbon Stainless Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?