(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Black Blade (Medium) Long 02 Replacement Blade【50 Pieces Per Package】

Special Black Blade (Medium) Long 02 Replacement Blade

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MBBLG50K

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.2
  • Details Type
    Replacement Blade
  • Replacement Blade Only
    Black Blade
  • Pcs./Box.(sheet)
    50
  • Trusco Code
    351-6407
  • Features
    A super sharp edge polishing blade that emphasizes sharpness.
  • Conforming model 1
    201B
Part Number
MBBLG50K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 452.00

CUTTERKNIVES 1 Pack(s)

50 Pieces Per Package

1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.2
  • Details Type
    Replacement Blade
  • Replacement Blade Only
    Black Blade
  • Pcs./Box.(sheet)
    50
  • Trusco Code
    351-6407
  • Features
    A super sharp edge polishing blade that emphasizes sharpness.
  • Conforming model 1
    201B

Product Description

[Features]
· Black Blade: A super sharp edged polishing blade with an emphasis on sharpness.
· A medium-type long blade of special Black Blade type.
· An ultra-slim blade 0.2 mm thick provides superior cutting and makes the incision inconspicuous.

Specifications of MBBLG50K

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.2
  • Details Type
    Replacement Blade
  • Replacement Blade Only
    Black Blade
  • Pcs./Box.(sheet)
    50
  • Trusco Code
    351-6407
  • Features
    A super sharp edge polishing blade that emphasizes sharpness.
  • Conforming model 1
    201B
Part Number
MBBLG50K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 452.00

CUTTERKNIVES 1 Pack(s)

50 Pieces Per Package

1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Trusco codePart numberNumber per box
(sheet)
Number per pack
(sheet)
Mass
(g)
351-6407MBBLG50K5010120.6