(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Model Long Cutter

Special Model Long Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 152B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.3
  • Overall Length(mm)
    161
  • Details Type
    Main Body
  • Compatible Replacement Blades
    BBL50K
  • JAN Code
    4901165200624
  • Trusco Code
    360-7674
  • Material (Main Body)
    ABS resin (contains 10% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    It is an auto-lock type that can fix the blade with a single touch.
  • Mass(g)
    27.5
Part Number
152B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 232.22

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.3
  • Overall Length(mm)
    161
  • Details Type
    Main Body
  • Compatible Replacement Blades
    BBL50K
  • JAN Code
    4901165200624
  • Trusco Code
    360-7674
  • Material (Main Body)
    ABS resin (contains 10% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    It is an auto-lock type that can fix the blade with a single touch.
  • Mass(g)
    27.5

Product Description

[Features]
· A special long blade for interior work professionals which reduces expenses.
· Polishing super-sharp angles keeps even joint cuts from standing out.
· It is an auto-lock type that can fix the blade with a single touch.

Specifications of 152B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.3
  • Overall Length(mm)
    161
  • Details Type
    Main Body
  • Compatible Replacement Blades
    BBL50K
  • JAN Code
    4901165200624
  • Trusco Code
    360-7674
  • Material (Main Body)
    ABS resin (contains 10% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    It is an auto-lock type that can fix the blade with a single touch.
  • Mass(g)
    27.5
Part Number
152B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 232.22

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: 152B

Cutter: 152B

Replacement blades

Replacement blades


Features
· A versatile type that can cut everything from paper to plywood.
· Polishing super-sharp angles keeps even joint cuts from standing out.
· It is an auto-lock type that can fix the blade with a single touch.
· With non-slip rubber holder
Specifications
· Blade thickness: 0.3 mm
Material
· Body: ABS resin (with 10% glass fiber)
· Blade: Alloy tool steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
360-7674152B161BBL50K28