- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Special Black Blade (Medium), Replacement Blade【50 Pieces Per Package】
Specifications of MBB50K
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.25
-
- Details Type
- Replacement Blade
-
- Replacement Blade Only
- Black Blade
-
- Pcs./Box.(sheet)
- 50
-
- Trusco Code
- 250-6131
-
- Features
- A super sharp edge polishing blade that emphasizes sharpness.
-
- Conforming model 1
- 145B
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 446.08
|
OLF CUTTER KNIVES
|
1 Pack(s)
|
50 Pieces Per Package
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.25
-
- Details Type
- Replacement Blade
-
- Replacement Blade Only
- Black Blade
-
- Pcs./Box.(sheet)
- 50
-
- Trusco Code
- 250-6131
-
- Features
- A super sharp edge polishing blade that emphasizes sharpness.
-
- Conforming model 1
- 145B
Product Description
[Features]
· Black Blade: A super sharp edged polishing blade with an emphasis on sharpness.
Specifications of MBB50K
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.25
-
- Details Type
- Replacement Blade
-
- Replacement Blade Only
- Black Blade
-
- Pcs./Box.(sheet)
- 50
-
- Trusco Code
- 250-6131
-
- Features
- A super sharp edge polishing blade that emphasizes sharpness.
-
- Conforming model 1
- 145B
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 446.08
|
OLF CUTTER KNIVES
|
1 Pack(s)
|
50 Pieces Per Package
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Trusco code | Part number | Number per box (sheet) | Number per pack (box) | Mass (g) |
---|
250-6131 | MBB50K | 50 | 10 | 112 |
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?