- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Limited AK
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of LTD-09
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.45
-
- Overall Length(mm)
- 169
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB10
-
- Trusco Code
- 342-9091
-
- Features
- A genuine product that can be used for a variety of casual and professional uses.
-
- Accessory
- With 25 Replacement Blades
-
- Mass(g)
- 31
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 403.00
|
CUTTERKNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.45
-
- Overall Length(mm)
- 169
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB10
-
- Trusco Code
- 342-9091
-
- Features
- A genuine product that can be used for a variety of casual and professional uses.
-
- Accessory
- With 25 Replacement Blades
-
- Mass(g)
- 31
Product Description
[Features]
· An Olfa limited series pen-knife with a high-class feel.
· A genuine product that can be used for a variety of casual and professional uses.
· A thin, fine cutting edge and high sharpness make it suitable for detailed work.
Specifications of LTD-09
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.45
-
- Overall Length(mm)
- 169
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB10
-
- Trusco Code
- 342-9091
-
- Features
- A genuine product that can be used for a variety of casual and professional uses.
-
- Accessory
- With 25 Replacement Blades
-
- Mass(g)
- 31
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 403.00
|
CUTTERKNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A pen type knife of olfa/limited series of fine quality.Specification
●Total Length (mm): 169
●Compatible Replacement Blade: XB10/XB157T/XB157K/XB157T
●SPQ (piece): 6
●Blade Thickness: 0.45 mm
●With replacement blade x 25Materials
●Main Body: Aluminum Cutting
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?