(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Limited SK

Limited SK

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of LTD-05

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB141
  • Trusco Code
    342-9059
  • Features
    An acute-angled blade with its blade tip angled at 30 degrees.
  • Mass(g)
    23
Part Number
LTD-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 198.67

CUTTER KNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB141
  • Trusco Code
    342-9059
  • Features
    An acute-angled blade with its blade tip angled at 30 degrees.
  • Mass(g)
    23

Product Description

[Features]
· An Olfa limited series foldable blade cutter for fine work, with a high-class feel.
· An acute-angled blade with its blade tip angled at 30 degrees.
· It is an auto-lock type that can fix the blade with a single touch.

Specifications of LTD-05

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB141
  • Trusco Code
    342-9059
  • Features
    An acute-angled blade with its blade tip angled at 30 degrees.
  • Mass(g)
    23
Part Number
LTD-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 198.67

CUTTER KNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: LTD-05

Cutter: LTD-05

Replacement blades

Replacement blades


Features
· An Olfa limited series foldable blade cutter for fine work, with a high-class feel.
· An acute-angled blade with its blade tip angled at 30 degrees.
· It is an auto-lock type that can fix the blade with a single touch.
Specifications
· Blade thickness: 0.38 mm
Material
· Body: ABS resin
· Blade: Alloy tool steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
342-9059LTD-05137.5XB14123