- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Limited MA
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of LTD-04
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 142
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5B, BB10K, BB50K, SB10K, SB50K
-
- Trusco Code
- 342-9041
-
- Features
- Continuous type small cutter that can hold up to 5 spare blades in the main body.
-
- Accessory
- With 2 Replacement Blades
-
- Mass(g)
- 31.2
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 253.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 142
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5B, BB10K, BB50K, SB10K, SB50K
-
- Trusco Code
- 342-9041
-
- Features
- Continuous type small cutter that can hold up to 5 spare blades in the main body.
-
- Accessory
- With 2 Replacement Blades
-
- Mass(g)
- 31.2
Product Description
[Features]
· An Olfa limited series small cutter with a high-class feel.
· Continuous type small cutter that can hold up to 5 spare blades in the main body.
· It is an auto-lock type that can fix the blade with a single touch.
Specifications of LTD-04
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 142
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5B, BB10K, BB50K, SB10K, SB50K
-
- Trusco Code
- 342-9041
-
- Features
- Continuous type small cutter that can hold up to 5 spare blades in the main body.
-
- Accessory
- With 2 Replacement Blades
-
- Mass(g)
- 31.2
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 253.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A small cutter of olfa/limited series of fine quality.
●A cartridge type small cutter that can incorporate up to 5 replacement blade in the main body.
●An auto lock type that can be fixed the blade with one touch.Specification
●Total Length (mm): 142
●SPQ (piece): 6
●Blade Thickness: 0.38 mm
●With replacement blade x 2 (black blade)Materials
●Main Body: ABS Resin (including 20% glass fiber)
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?