(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Limited SA

Limited SA

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of LTD-03

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    342-9032
  • Features
    The blade is made of high carbon stainless steel and is rust resisting.
  • Mass(g)
    23.5
Part Number
LTD-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 198.67

CUTTER KNIVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    342-9032
  • Features
    The blade is made of high carbon stainless steel and is rust resisting.
  • Mass(g)
    23.5

Product Description

[Features]
· An Olfa limited series small cutter with a high-class feel.
· Features a simple and slim design.
· The blade is made of high carbon stainless steel and is rust resisting.
· It is an auto-lock type that can fix the blade with a single touch.

Specifications of LTD-03

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    342-9032
  • Features
    The blade is made of high carbon stainless steel and is rust resisting.
  • Mass(g)
    23.5
Part Number
LTD-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 198.67

CUTTER KNIVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A small cutter of olfa/limited series of fine quality.
●Blade is made of high carbon stainless steel that it is strong against rust.
●An auto lock type that can be fixed the blade with one touch.

Specification

●Total Length (mm): 137.5
●SPQ (piece): 6
●Blade Thickness: 0.38 mm

Materials

●Main Body: ABS Resin
●Blade: High Carbon Stainless Steel