(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Limited AA

Limited AA

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of LTD-02

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    142.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    342-9024
  • Features
    A hexagon-face cut design for easy gripping.
  • Mass(g)
    24
Part Number
LTD-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 214.22

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    142.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    342-9024
  • Features
    A hexagon-face cut design for easy gripping.
  • Mass(g)
    24

Product Description

[Features]
· An Olfa limited series small cutter with a high-class feel.
· A hexagon-face cut design for easy gripping.
· It is an auto-lock type that can fix the blade with a single touch.
· The cutter is for both the left and the right.

Specifications of LTD-02

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    142.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    342-9024
  • Features
    A hexagon-face cut design for easy gripping.
  • Mass(g)
    24
Part Number
LTD-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 214.22

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: LTD-02

Cutter: LTD-02

Replacement blades

Replacement blades


Features
· An Olfa limited series small cutter with a high-class feel.
· A hexagon-face cut design for easy gripping.
· It is an auto-lock type that can fix the blade with a single touch.
· The cutter is for both the left and the right.
Material
· Body: ABS resin
· Blade: Alloy tool steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
342-9024LTD-02142.5SSB5K・BB10K・BB50K・SB10K・SB50K24