(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Limited NL

Limited NL

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of LTD-07

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    158
  • Details Type
    Main Body
  • Compatible Replacement Blades
    LB10K, LB50K, LBB10K, LBB50K
  • Trusco Code
    342-9075
  • Features
    The grip is formed for easy application of force, and coated with rubber to prevent slipping.
  • Mass(g)
    89
Part Number
LTD-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 308.00

CUTTER KNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    158
  • Details Type
    Main Body
  • Compatible Replacement Blades
    LB10K, LB50K, LBB10K, LBB50K
  • Trusco Code
    342-9075
  • Features
    The grip is formed for easy application of force, and coated with rubber to prevent slipping.
  • Mass(g)
    89

Product Description

[Features]
· It is Heavy Duty Cutter of OLFA Limited Series with a sense of quality.
· It is a rubber grip with anti-slip, which pursues a shape facilitating application of force.
· A threaded mounting type which fixes very tightly.

Specifications of LTD-07

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    158
  • Details Type
    Main Body
  • Compatible Replacement Blades
    LB10K, LB50K, LBB10K, LBB50K
  • Trusco Code
    342-9075
  • Features
    The grip is formed for easy application of force, and coated with rubber to prevent slipping.
  • Mass(g)
    89
Part Number
LTD-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 308.00

CUTTER KNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A large cutter of olfa/limited series of fine quality.
●A screw fixing type which can be fixed firmly.

Specification

●Total Length (mm): 158
●SPQ (piece): 6
●Blade Thickness: 0.5 mm

Materials

●Main Body: ABS Resin
●Blade: Alloy Tool Steel