(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Blade Cutter Kirinuku

Single-Blade Cutter Kirinuku

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 209B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.3
  • Overall Length(mm)
    142
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB209
  • JAN Code
    4901165202499
  • Trusco Code
    372-9559
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    APC (Auto Pressure Control) method allows a stable one-piece cut which is hardly influenced by the strength of the person using it.
  • Mass(g)
    17.5
Part Number
209B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 399.76

CUTTER KNIVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.3
  • Overall Length(mm)
    142
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB209
  • JAN Code
    4901165202499
  • Trusco Code
    372-9559
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    APC (Auto Pressure Control) method allows a stable one-piece cut which is hardly influenced by the strength of the person using it.
  • Mass(g)
    17.5

Product Description

[Features]
· It is Single Sheet Cutter convenient for cutting out newspaper and magazines, etc.
· Stable Single Sheet Cutter can be applied, without adjustment difficulty by adding or reducing strength of the user, by means of APC (auto pressure control).
· A continuously adjustable force can be applied to the cutting edge using an adjuster which can be deal with various thicknesses of paper.
[Application]
· For taking cuttings out of newspapers and magazines.

Specifications of 209B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.3
  • Overall Length(mm)
    142
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB209
  • JAN Code
    4901165202499
  • Trusco Code
    372-9559
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    APC (Auto Pressure Control) method allows a stable one-piece cut which is hardly influenced by the strength of the person using it.
  • Mass(g)
    17.5
Part Number
209B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 399.76

CUTTER KNIVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With its APC (auto pressure control) system can cut one piece stably with less or without human force influence.

Specification

●Total Length (mm): 142
●Compatible Replacement Blade: XB209
●SPQ (piece): 10
●Blade Thickness: 0.3 mm

Materials

●Main Body: ABS Resin 
●Blade: Alloy Tool Steel

Accessories

●Replacement blade x 2