(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DL-1 Type Cutter

DL-1 Type Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 207B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Compatible Replacement Blades
    LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K
  • JAN Code
    4901165202437
  • Trusco Code
    375-0850
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    The blade breaker can be easily removed from and attached to the main body with one-touch action.
  • Mass(g)
    76
Part Number
207B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 298.71

CUTTER KNIVES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Compatible Replacement Blades
    LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K
  • JAN Code
    4901165202437
  • Trusco Code
    375-0850
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    The blade breaker can be easily removed from and attached to the main body with one-touch action.
  • Mass(g)
    76

Product Description

[Features]
· The blade folding unit is integrated with the auto-locking type Heavy Duty Cutters.
· The blade folding unit can be removed from and mounted to the body easily at the touch of a button.
[Application]
· Well suited for cutting through thick materials such as cardboard, wood veneer, etc.

Specifications of 207B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    155
  • Details Type
    Main Body
  • Compatible Replacement Blades
    LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K
  • JAN Code
    4901165202437
  • Trusco Code
    375-0850
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    The blade breaker can be easily removed from and attached to the main body with one-touch action.
  • Mass(g)
    76
Part Number
207B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 298.71

CUTTER KNIVES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The snap-off blade and the auto lock type large cutter are integrated.
●Snap-off blade can be removed and installed easily to the main body with one touch.

Specification

●Total Length (mm): 155
●SPQ (piece): 10
●Blade Thickness: 0.5 mm

Materials

●Main Body: ABS Resin 
●Blade: Alloy Tool Steel