- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Repeat-Fire Large Cutter MZ-AL Type
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 168B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 153
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165200945
-
- Trusco Code
- 360-7623
-
- Material (Main Body)
- Nylon resin (contains 33% glass fiber)
-
- Material (blade part)
- Alloy tool steel
-
- Features
- Secures the blade using the auto lock and screw.
-
- Accessory
- 3 Replacement Blades
-
- Mass(g)
- 106.8
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 678.70
|
CUTTER KNIVES
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 153
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165200945
-
- Trusco Code
- 360-7623
-
- Material (Main Body)
- Nylon resin (contains 33% glass fiber)
-
- Material (blade part)
- Alloy tool steel
-
- Features
- Secures the blade using the auto lock and screw.
-
- Accessory
- 3 Replacement Blades
-
- Mass(g)
- 106.8
Product Description
[Features]
· It is a 6-Multi-Blade Auto-Load that does not stop the hands of work.
· It can secure the blade with auto lock and screw.
Specifications of 168B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 153
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165200945
-
- Trusco Code
- 360-7623
-
- Material (Main Body)
- Nylon resin (contains 33% glass fiber)
-
- Material (blade part)
- Alloy tool steel
-
- Features
- Secures the blade using the auto lock and screw.
-
- Accessory
- 3 Replacement Blades
-
- Mass(g)
- 106.8
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 678.70
|
CUTTER KNIVES
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●6 blade type that will not interrupt your work.
●Secures the blade firmly with its auto lock and screw.Specification
●Total Length (mm): 153
●SPQ (piece): 10
●Blade Thickness: 0.5 mm
●With replacement blade x 3 (white blade)Materials
●Main Body: Nylon Resin (including 33% glass fiber)
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?