- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Non-Slip AL Type Cutter
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 150BG
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 170
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165200525
-
- Trusco Code
- 360-7615
-
- Material (Main Body)
- Elastomer resin
-
- Material (blade part)
- Alloy tool steel
-
- Mass(g)
- 94
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 283.34
|
CUTTER KNIVES
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 170
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165200525
-
- Trusco Code
- 360-7615
-
- Material (Main Body)
- Elastomer resin
-
- Material (blade part)
- Alloy tool steel
-
- Mass(g)
- 94
Product Description
[Features]
· Automatic lock type (strong 40 kg) large cutter with slip resistant elastomer resin grip.
· A versatile auto-lock type (powerful 40 kilos) that can cut everything from paper to plywood.
Specifications of 150BG
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 170
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165200525
-
- Trusco Code
- 360-7615
-
- Material (Main Body)
- Elastomer resin
-
- Material (blade part)
- Alloy tool steel
-
- Mass(g)
- 94
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 283.34
|
CUTTER KNIVES
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Large-sized cutter with an auto lock type (40kg strength) with elastomer plastic grip that is hard to slip.Specification
●Total Length (mm): 170
●SPQ (piece): 10
●Blade Thickness: 0.5 mmMaterials
●Main Body: Elastomer Resin
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?