(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Black S-Type Cutter

Black S-Type Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 2B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    138.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    360-7631
  • Mass(g)
    20
Part Number
2B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 82.00

CUTTER KNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    138.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    360-7631
  • Mass(g)
    20

Product Description

[Features]
· It is a metal holder of black paint.
· An enduring bestselling small cutter.

Specifications of 2B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    138.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    360-7631
  • Mass(g)
    20
Part Number
2B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 82.00

CUTTER KNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Black coated metal holder.

Specification

●Total Length (mm): 138.5
●SPQ (piece): 10
●Blade Thickness: 0.38 mm

Materials

●Main Body: Zinc Plated Steel Sheet + Black Coating
●Blade: Alloy Tool Steel