(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H Type Saw

H Type Saw

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 213B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    173.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    HSWB-1
  • Trusco Code
    397-9105
  • Mass(g)
    133.5
Part Number
213B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 678.70

CUTTER KNIVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    173.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    HSWB-1
  • Trusco Code
    397-9105
  • Mass(g)
    133.5

Product Description

[Features]
· It is a cutter-type saw with excellent portability, in which the blade is retractable in the body as it is slide type.
· A saw blade mounted with a professional saw setting for an "extra-large H-type blade size".
· Shock hardened, the finished blade possesses both durability and toughness.
· Electroless nickel platinghasbeen used to treat the blade surface to give it excellent durability and wear resistance.
[Applications]
· It is suitable for cutting wood, bamboo, plastics, PVC and other pipes.

Specifications of 213B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    173.5
  • Details Type
    Main Body
  • Compatible Replacement Blades
    HSWB-1
  • Trusco Code
    397-9105
  • Mass(g)
    133.5
Part Number
213B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 678.70

CUTTER KNIVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sliding type portable cutter saw that can store blade inside the main body.

Specification

●Total Length (mm): 173
●Compatible Replacement Blade: HSWB-1/HB5K/HB20K/HBB5K/HBB20K
●SPQ (piece): 10
●Blade Thickness: 0.5 mm

Materials

●Main Body (resin): ABS Resin 
●Main Body (metal): Stainless Steel (SUS430)
●Rubber: PVC 
●Blade: SK-85