(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper H Type Auto Lock Cutter (for Thick Materials)

Hyper H Type Auto Lock Cutter (for Thick Materials)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 212B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    185
  • Details Type
    Main Body
  • Compatible Replacement Blades
    HB5K, HB20K, HBB5K, HBB20K
  • JAN Code
    4901165202673
  • Trusco Code
    395-3203
  • Material (Main Body)
    Polypropylene resin (contains glass fiber), Stainless steel (SUS430)
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    132
Part Number
212B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 385.00

CUTTER KNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    185
  • Details Type
    Main Body
  • Compatible Replacement Blades
    HB5K, HB20K, HBB5K, HBB20K
  • JAN Code
    4901165202673
  • Trusco Code
    395-3203
  • Material (Main Body)
    Polypropylene resin (contains glass fiber), Stainless steel (SUS430)
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    132

Product Description

[Features]
· Achieves excellent usability due to X design rubber grip for easy slip-free gripping.
· An auto lock type extra-large cutter fitted with an extra-large H blade 0.7 mm thick that's tough and does not easily warp.
[Applications]
· For cutting thick materials such as flooring, plywood, and plasterboard.

Specifications of 212B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    185
  • Details Type
    Main Body
  • Compatible Replacement Blades
    HB5K, HB20K, HBB5K, HBB20K
  • JAN Code
    4901165202673
  • Trusco Code
    395-3203
  • Material (Main Body)
    Polypropylene resin (contains glass fiber), Stainless steel (SUS430)
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    132
Part Number
212B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 385.00

CUTTER KNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent ease of use has been realized by X design rubber grip that pursued a form which does not slip and easy to apply force.

Specification

●Total Length (mm): 185
●SPQ (piece): 10
●Blade Thickness: 0.7 mm

Materials

●Main Body (resin): Polypropylene Resin (with glass fiber)
●Main Body (metal): Stainless Steel (SUS430)
●Blade: Alloy Tool Steel