(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
101B |
151BG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
JAN Code | Trusco Code | Material (Main Body) | Features | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 346.92 |
OLF CUTTER KNIVES | 1 Piece(s) | 31 Day(s) | 173.5 | 4901165100351 | 360-7577 | ABS resin | - | 135 | ||
฿ 391.53 |
OLF CUTTER KNIVES | 1 Piece(s) | 31 Day(s) | 178.5 | 4901165200549 | 360-7585 | Elastomer resin, Stainless steel (SUS430) | It is an elastomer resin holder that does not slip even when held with a wet hand. | 137 |
Extra-large cutter with an extra-large tough H blade of 0.7 mm thickness
Part Number |
---|
101B |
151BG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
JAN Code | Trusco Code | Material (Main Body) | Features | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 346.92 |
OLF CUTTER KNIVES | 1 Piece(s) | 31 Day(s) | 173.5 | 4901165100351 | 360-7577 | ABS resin | - | 135 | ||
฿ 391.53 |
OLF CUTTER KNIVES | 1 Piece(s) | 31 Day(s) | 178.5 | 4901165200549 | 360-7585 | Elastomer resin, Stainless steel (SUS430) | It is an elastomer resin holder that does not slip even when held with a wet hand. | 137 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Cutter: 101B
Replacement blades
Trusco code | Part number | Total length (mm) | Compatible replacement blade | Mass (g) |
---|---|---|---|---|
360-7577 | 101B | 173.5 | HB5K・HB20K・HBB5K・HBB20K | 137 |
Cutter: 151BG
Replacement blades
Trusco code | Part number | Total length (mm) | Compatible replacement blade | Mass (g) |
---|---|---|---|---|
360-7585 | 151BG | 157.5 | HB5K・HB20K・HBB5K・HBB20K | 137 |
How can we improve?
How can we improve?