(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper H Type Cutter (for Thick Materials)

Hyper H Type Cutter (for Thick Materials)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 196B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    185
  • Details Type
    Main Body
  • Compatible Replacement Blades
    HB5K, HB20K, HBB5K, HBB20K
  • JAN Code
    4901165201843
  • Trusco Code
    322-9858
  • Material (Main Body)
    Polypropylene resin (contains glass fiber) + Elastomer resin
  • Material (blade part)
    Alloy tool steel
  • Features
    Extra large size yet achieves excellent usability due to X design rubber grip for easy slip-free gripping.
  • Mass(g)
    142
Part Number
196B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 452.47

CUTTER KNIVES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    185
  • Details Type
    Main Body
  • Compatible Replacement Blades
    HB5K, HB20K, HBB5K, HBB20K
  • JAN Code
    4901165201843
  • Trusco Code
    322-9858
  • Material (Main Body)
    Polypropylene resin (contains glass fiber) + Elastomer resin
  • Material (blade part)
    Alloy tool steel
  • Features
    Extra large size yet achieves excellent usability due to X design rubber grip for easy slip-free gripping.
  • Mass(g)
    142

Product Description

[Features]
· Fitted with a tough, extra large H blade with minimal warp on the blade.
· Excellent ease of use is realized by rubber grip of X design which pursues ease of grip without slipping while being over size.

Specifications of 196B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.7
  • Overall Length(mm)
    185
  • Details Type
    Main Body
  • Compatible Replacement Blades
    HB5K, HB20K, HBB5K, HBB20K
  • JAN Code
    4901165201843
  • Trusco Code
    322-9858
  • Material (Main Body)
    Polypropylene resin (contains glass fiber) + Elastomer resin
  • Material (blade part)
    Alloy tool steel
  • Features
    Extra large size yet achieves excellent usability due to X design rubber grip for easy slip-free gripping.
  • Mass(g)
    142
Part Number
196B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 452.47

CUTTER KNIVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fitted with a tough, extra large H blade with minimal warp on the blade. 
●Excellent ease of use is realized by rubber grip of X design which pursues ease of grip without slipping while being over size.

Specification

●Total Length (mm): 185
●SPQ (piece): 10
●Blade Thickness: 0.7 mm

Materials

●Main Body: Polypropylene Resin (including glass fiber) + Elastomer Resin 
●Blade: Alloy Tool Steel