- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hyper L-Type Cutter
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 192B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 168
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165201607
-
- Trusco Code
- 276-6337
-
- Material (Main Body)
- Polypropylene resin (contains glass fiber) + Elastomer resin
-
- Material (blade part)
- Alloy tool steel
-
- Features
- It comes with a convenient hook for packing and unpacking work, and for opening the top of a paint can.
-
- Mass(g)
- 86
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 305.30
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 168
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165201607
-
- Trusco Code
- 276-6337
-
- Material (Main Body)
- Polypropylene resin (contains glass fiber) + Elastomer resin
-
- Material (blade part)
- Alloy tool steel
-
- Features
- It comes with a convenient hook for packing and unpacking work, and for opening the top of a paint can.
-
- Mass(g)
- 86
Product Description
[Features]
· The X design rubber grip is formed for easy application of force to prevent slipping.
· With a convenient hook for packing and unpacking work, and for opening the top of a paint can.
Specifications of 192B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 168
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165201607
-
- Trusco Code
- 276-6337
-
- Material (Main Body)
- Polypropylene resin (contains glass fiber) + Elastomer resin
-
- Material (blade part)
- Alloy tool steel
-
- Features
- It comes with a convenient hook for packing and unpacking work, and for opening the top of a paint can.
-
- Mass(g)
- 86
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 305.30
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features· The X design rubber grip is formed for easy application of force to prevent slipping.
· With a convenient hook for packing and unpacking work, and for opening the top of a paint can.
Specifications· Blade thickness: 0.5 mm
Material· Body: Polypropylene resin (with glass fiber) + Elastomer resin
· Blade: Alloy tool steel
Trusco code | Part number | Total length (mm) | Compatible replacement blade | Mass (g) |
---|
276-6337 | 192B | 168 | LB10K・LB50K・LBB10K・LBB50K・LBSP5K・LBWV3K | 86 |
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?