- แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก
Safety Cutter
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 149B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.6
-
- Overall Length(mm)
- 142
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB108S, XB108F
-
- JAN Code
- 4901165200501
-
- Trusco Code
- 360-0670
-
- Material (Main Body)
- ABS resin
-
- Material (blade part)
- Alloy tool steel
-
- Features
- The blade will automatically return with spring. Safe.
-
- Mass(g)
- 72.2
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 201.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.6
-
- Overall Length(mm)
- 142
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB108S, XB108F
-
- JAN Code
- 4901165200501
-
- Trusco Code
- 360-0670
-
- Material (Main Body)
- ABS resin
-
- Material (blade part)
- Alloy tool steel
-
- Features
- The blade will automatically return with spring. Safe.
-
- Mass(g)
- 72.2
Product Description
[Features]
· Spring returns the blade automatically, safety cutters for unpacking.
[Application]
· Suitable for unpacking work.
Specifications of 149B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.6
-
- Overall Length(mm)
- 142
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB108S, XB108F
-
- JAN Code
- 4901165200501
-
- Trusco Code
- 360-0670
-
- Material (Main Body)
- ABS resin
-
- Material (blade part)
- Alloy tool steel
-
- Features
- The blade will automatically return with spring. Safe.
-
- Mass(g)
- 72.2
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 201.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Spring returns the blade automatically, safety cutters for unpacking.Specification
●Total Length (mm): 142
●Compatible Replacement Blade: XB108S, XB108F
●SPQ (piece): 10
●Blade Thickness: 0.6 mmMaterials
●Main Body: ABS Resin
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?