(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U Groove Cutter

U Groove Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of UC-28

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    1
  • Total Length(mm)
    200
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    UC-13・UC-14
  • Trusco Code
    395-3483
  • Mass(g)
    140
  • Specifications
    With 6 Replacement Blades (1 is Attached)
Part Number
UC-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,237.00

KAI CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    1
  • Total Length(mm)
    200
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    UC-13・UC-14
  • Trusco Code
    395-3483
  • Mass(g)
    140
  • Specifications
    With 6 Replacement Blades (1 is Attached)

Specifications of UC-28

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    1
  • Total Length(mm)
    200
  • Detailed Type
    Main Body
  • Applicable Replacement Blade
    UC-13・UC-14
  • Trusco Code
    395-3483
  • Mass(g)
    140
  • Specifications
    With 6 Replacement Blades (1 is Attached)
Part Number
UC-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,237.00

KAI CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Cutting cushion flooring. 
●Processing around water.

Specification

●Total Length(mm):200
●Compatible Replacement Blade:UC-13/UC-14
●SPQ(piece):20
●With replacement blade x 6(one blade mounted) 
●Blade Thickness: 1.0mm

Materials

●Carbon Steel Tools for Blade(SK120)/Laminated Reinforced Wood/Stainless Steel