1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pikal Liquid

POLISHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 429.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Emulsified liquid metal polish containing alumina abrasive.
· Multi-purpose product that removes surface dirt and scratches, leaving a lustrous shine.
[Applications]
· Polishes metals such as brass, copper, stainless steel, aluminum, tin, iron, etc.
· Polishing plastics.

Features

●Emulsion liquid metal polishing agent containing alumina abrasive.
●Applications are very versatile such as removing scratches and dirt on the surface and making gloss.

Usage

●Polishing of metals such as brass, copper, aluminum, tin and iron.
●Polishing of plastics.
Part Number
13100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 429.00

POLISHES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Polishing Capacity 500g Trusco Code 341-8723
Use Polishes plastics, metals such as brass, copper, stainless steel, aluminum, tin, and iron. Mass(g) 590