1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refresh Clean

NEO POLISHES

Refresh Clean
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,199.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●For flat surface and curved glass polishing.
●A very fine particle, so remove dirt without hurting the target object.

Usage

●Hard dirt attached on the window, glass, tile and pottery that cannot be removed with general cleaning agent.

Specification

●Comments:For flat and curved glass
●Capacity(g):380
●SPQ(piece):1

Materials

●Cerium Oxide/Water

Warning

●Please do not use for the body of general passenger car absolutely.
Part Number
NS-RC380
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,199.51

NEO POLISHES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Polishing Capacity 380g Summary For Flat/Curved Glass
Trusco Code 276-8101 Material (Main Component) Cerium Oxide, Water Use Stubborn dirt that adheres to window glass, mirrors, tile, and ceramics that can not be removed using general cleaners.
Mass(g) 420