(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dual range detection component can be switched between wide and spot.
· Easy operation with switches alone.
· A lightweight balance that's easy to work with for a long time.
· Catches foreign matter over a wide range and has a slim shape that's easy to grip.
[Applications]
· Detects iron fragments such as needles, nails and staples mixed into sewn products, foods/medicines, packaged products, etc.
Part Number |
---|
TY-30 |
TY-30K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Trusco Code | Mass (g) | (SPOT) Iron |
---|---|---|---|---|---|---|---|---|---|
฿ 32,334.00 ฿ 20,221.68 | SAD PINHOLE DETECTORS | 1 Piece(s) | 20 Day(s) | Standard Type | 276-1866 | 290 | Only as small as pin but capable of detecting from a distance up to 3.5 -4.0 cm | ||
฿ 43,486.00 ฿ 29,431.32 | SAD PINHOLE DETECTORS | 1 Piece(s) | 20 Day(s) | High Sensitivity (Compatible with Stainless Steel) Type | 320-9628 | 340 | Detect a sphere of 5.5 mm from 1.0 cm apart |
Loading...
Product Model | Metal Detector | Width(mm) | 55 | Height(mm) | 57 |
---|---|---|---|---|---|
Total length(mm) | 245 | Features | Dual range detection component switches between wide and spot | Use | Detects iron pieces such as needles, nails and staplers mixed in sewn products, foods/medicines, packaged products, etc. |
Measurement method | Magnetic Induction Mechanism | Alarm method | Lamp, Electronic Buzzer | Power Supply | AA Batteries x 2 (Included) |
Ability to detect | It differs depending on the size and moving speed of iron scraps | (WIDE) Iron | Only as small as pin but capable of detecting from a distance up to 3.0 -3.5 cm |
How can we improve?
How can we improve?