1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Multi-Function Environmental Measurement Instrument (Air Speed, Temperature, Humidity, Thermocouple Temperature, Illuminance)

WIND SPEED METERS

Lightweight Multi-Function Environmental Measurement Instrument (Air Speed, Temperature, Humidity, Thermocouple Temperature, Illuminance)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,311.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Temperature and humidity, or wind speed and temperature can be displayed simultaneously.
· It is a multifunctional measuring instrument equipped with four functions: anemometer, thermo hygrometer, K type thermocouple thermometer and illuminometer.
· Small, lightweight, and convenient to carry.
· Comes with maximum value / minimum value memory function, data hold function, and auto power off function.
[Applications]
· Environmental surveys, temperature, humidity, wind speed, or illuminance measurements at building sites.

Features

●Temperature and humidity, or wind speed and temperature can be displayed at the same time.(thermocouple sensor sold separately)

Usage

●Temperature/humidity/wind speed/illuminance measurement at environmental investigation and construction on site, etc.

Specification

●Measuring Wind Speed Range(m/s):0.4 to 30.0
●Resolution (m/s):0.1
●SPQ(piece):8
●Wind Speed Measurement Precision: ±3%F.S(0 to 20m/s), ±4%F.S (20.1 to 30m/s)
●Power Supply: Laminated Type 9V Dry Battery x 1(sold separately)
●W x D x H: 60 x 33 x 156mm
Part Number
TTS-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,311.67

WIND SPEED METERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Anemometer Measuring wind speed range(m/s) 0.4~30.0 Resolution(m/s) 0.1
Measurement items Wind Speed Trusco Code 402-7361 Mass(g) 160
Application Environmental surveys, temperature, humidity, wind speed, or illuminance measurements at building sites. Power Supply One 9 V Layered Battery (Not Included) Width(mm) 60
Depth(mm) 33 Height(mm) 156 Measurement accuracy of wind speed ±3%F.S(0~20m/s)、±4%F.S(20.1~30m/s)

Please check the type/dimensions/specifications of the part TTS-01 in the Lightweight Multi-Function Environmental Measurement Instrument (Air Speed, Temperature, Humidity, Thermocouple Temperature, Illuminance) series.