1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anemometer (Air Speed / Temperature) Vane Type (Part Number)

WIND SPEED METERS

Anemometer (Air Speed / Temperature) Vane Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,821.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is equipped with the maximum wind speed/temperature display function.
· It has an average display function of 13 data.
[Applications]
· For air conditioner and duct outlets, and at civil engineering/construction sites.

Features

●With maximum value display function of wind speed/temperature.
●With 13 data average display function.

Usage

●Air conditioner, duct outlet and civil engineering/construction on site.

Specification

●Measuring Wind Speed Range(m/s):0.9 to 26.8
●Resolution (m/s):0.1
●SPQ(piece):25
●Wind Speed Measurement Precision: ±(3%rdg + 0.2 digit)
●Measuring Method: Vane Type
●Power Supply: Lithium Coin Cell Battery(CR2032) x 1(sold separately)
●W x D x H: 144 x 26 x 47mm
Part Number
TCW-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,821.00

WIND SPEED METERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Anemometer Measuring wind speed range(m/s) 0.9~26.8 Resolution(m/s) 0.1
Measurement items Wind Speed / Temperature Trusco Code 415-0945 Mass(g) 90
Application For air conditioner and duct outlets, and at civil engineering/construction sites. Measuring method Vane type Power Supply Coin Type Lithium Battery (CR2032) x 1 pc (Sold Separately)
Width(mm) 144 Depth(mm) 26 Height(mm) 47
Measurement accuracy of wind speed ±(3%rdg+0.2digit)

Please check the type/dimensions/specifications of the part TCW-10 in the Anemometer (Air Speed / Temperature) Vane Type series.