1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi Environment Measuring Instrument Probe for Temperature and Humidity (Part Number)

TET WIND SPEED METERS

Multi Environment Measuring Instrument Probe for Temperature and Humidity
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,088.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Weight (g): 100
Measurement range (temperature) (°C): -20 to 70
Measurement range (humidity) (%RH): 0 to 100
Resolution (temperature) (°C): 0.1

Part Number
0636.9735
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,088.83

TET WIND SPEED METERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Anemometer Measurement items Temperature / Humidity Compatible Models TESTO435-2、4
Trusco Code 423-9962 Mass(g) 100 Measurement range (temperature)(°C) -20 – 70
Measurement range (humidity)(%RH) 0–100 Resolution (Humidity)(°C) 0.1 Resolution (Humidity)(%RH) 0.1

Please check the type/dimensions/specifications of the part 0636.9735 in the Multi Environment Measuring Instrument Probe for Temperature and Humidity series.