(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Built-in 40 mm vane sensor.
· Has a perceived temperature (windchill) calculation function.
[Applications]
· Measurement of warm air flow at the ventilation outlet and warm air speed in ducts.
Part Number |
---|
TESTO-410-1 |
TESTO-410-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code |
---|---|---|---|---|---|---|
฿ 8,117.00 | TET WIND SPEED METERS | 1 Piece(s) | 10 Day(s) | 333-7448 | ||
฿ 13,654.00 | TET WIND SPEED METERS | 1 Piece(s) | 12 Day(s) | 333-7456 |
Loading...
Product Type | Anemometer | Measuring wind speed range(m/s) | 0.4 to 20 | Resolution(m/s) | 0.1 |
---|---|---|---|---|---|
Measurement items | Wind speed / Temperature | Product Features | Contains 40 mm vane sensor. Has a perceived temperature (windchill) calculation function. | Use | Measurement of warm air flow at the ventilation outlet and warm air speed in ducts. |
Measurement Method | Vane type | Power Supply | Two AAA batteries (included) | Width(mm) | 46 |
Depth(mm) | 25 | Height(mm) | 133 | Wind speed measurement accuracy | (0.2 m/s + 2% of measured value) |
Mass(g) | 69 |
How can we improve?
How can we improve?