1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Illuminance Meter, Spectral Sensitivity Characteristics

TET ILLUMINANCE METERS

Digital Illuminance Meter, Spectral Sensitivity Characteristics
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,924.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The sensor has the same spectral sensitivity characteristics as the human eye (luminous sensitivity).
· Features Hold Display and Maximum/Minimum Value Display functions.
[Applications]
· Luminometer for obtaining sufficient light intensity in offices, hospitals, schools, etc.
· This is used for the measurement of illuminance in graphics studios.

Part Number
TESTO-540
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,924.00

TET ILLUMINANCE METERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Luminometer Measurement items Illuminance Measuring Range(lx) 0~99999
Resolution(lx) 1 Trusco Code 333-7472 Product Features The sensor has the same spectral sensitivity property as the human eye (visibility). Comes with a hold display function and MAX and MIN value display.
Use Luminometer used to obtain sufficient luminous intensity in offices, hospitals, schools, etc. Measurement precision ±3%(±1digit) Measurement Method Photo diode
Power Supply Two AAA batteries (included) Width(mm) 46 Depth(mm) 25
Height(mm) 133 Mass(g) 53

Please check the type/dimensions/specifications of the part TESTO-540 in the Digital Illuminance Meter, Spectral Sensitivity Characteristics series.