1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separate Type Digital Illuminometer

SWS CONSTRUCTION TOOL

Separate Type Digital Illuminometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,893.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since this is a separate unit, the brightness of a targeted location can be measured accurately by looking at the LCD.

 
Part Number
78747
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,893.06

SWS CONSTRUCTION TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Illuminometer Measuring Range(m/s) 0 ~ 40000 Resolution(m/s) 0.1
Measurement items Illuminance Trusco Code 397-9431 Mass(g) 210
Application Light management of office and work place, photography light adjustment, and greenhouse light management. Measurement accuracy ±4% (0 ~ 10,000 lx), ±5% (10,001 ~ 40,000 lx) Measuring method Photo diode
Power Supply Stacked 9 V Battery x 1 (Included) Width(mm) 72 (View Side) / 57 (Receiver Side) Depth(mm) 30 (View side) / 26 (Receiver side)
Height(mm) 130 (View Side) / 106 (Receiver Side)

Please check the type/dimensions/specifications of the part 78747 in the Separate Type Digital Illuminometer series.