1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminometer "Eye Health"

SWS CONSTRUCTION TOOL

Illuminometer "Eye Health"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,323.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

See the brightness of the room at a glance.

Part Number
78604
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,323.87

SWS CONSTRUCTION TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Illuminometer Measuring Range(m/s) 0 ~ 15000 Measurement items Illuminance
Trusco Code 404-6366 Mass(g) 70 Application Brightness measurements of the room.
Power Supply Solar cells Width(mm) 64 Depth(mm) 24
Height(mm) 100

Please check the type/dimensions/specifications of the part 78604 in the Illuminometer "Eye Health" series.