(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This is an environmental radiation monitor that anyone, anytime, anywhere can use easily for measurement.
· Adopts a "CsI (Tl)" detector.
[Applications]
· For use in environmental education-related radiation measurement experiments.
· For campaigns to publicize accurate radiation knowledge.
· For environmental radiation measurements in daily life.
Part Number |
---|
PA-1000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (μSv/h) | Trusco Code | Application |
---|---|---|---|---|---|---|---|---|
฿ 54,577.47 ฿ 51,630.29 | HOR RADIATION METERS | 1 Piece(s) | 10 Day(s) | 0.001~9.999 | 416-6515 | For use in environmental education-related radiation measurement experiments. For use in activities aimed at providing knowledge regarding radiation. For taking environment radiation measurements in daily life. |
Loading...
Product Type | Radiation measuring apparatus | Features | Scintillation Type | Power Supply | AA Batteries x 2 (Included) |
---|---|---|---|---|---|
Width(mm) | 68 | Depth(mm) | 28 | Height(mm) | 121 |
Measuring line type | γ-Ray | Sampling duration | 60 seconds | Mass(g) | 175 |
How can we improve?
How can we improve?