1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

gloss checker

gloss checker
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,259.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clearly quantifies the surface finish status of the high gloss area on metal polishing surfaces, etc.
· Switchable between 2 ranges, enabling measurement of low-gloss objects as well.
· Compact and lightweight design for on-site work.
[Applications]
· For checking the finish on metal polishing surfaces.
· For checking the exterior appearance of the metal sheet.
· For checking the appearance of plated products.
· For confirming the surface finish of silicon wafers.

Part Number
IG-331SALE
IG-410SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range Resolution Trusco Code Application Reproducibility

฿ 26,259.78

฿ 22,512.51

HOR ILLUMINANCE METERS 1 Piece(s) 12 Day(s) 0–1001272-0612For quality control of paint and ink. For inspections and diagnosis of coated surfaces. For checking of printed materials.±5% F.S. ± 1 digit or less

฿ 61,407.49

฿ 54,456.16

HOR ILLUMINANCE METERS 1 Piece(s) 10 Day(s) 0–10000.1/1344-9807For checking the finish on metal polishing. For checking the exterior of metallic rolled plate. For checking the exterior of plating products. For checking the surface finish of silicon wafers.±1% of the Full Scale

Loading...

  1. 1

Basic Information

Product Type Glossmeter Light Source LED (wavelength: 890 nm) Power Supply AA Batteries x 4 (Included)
Width(mm) 75 Depth(mm) 34 Height(mm) 140
Mass(g) 350