1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wind Gauge (Wind Velocity/Air Amount/Temperature) (Part Number)

CUS WIND SPEED METERS

Wind Gauge (Wind Velocity/Air Amount/Temperature)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,577.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measures wind speed, air flow, and temperature.
· Memory can temporarily store 10 items.
· With a maximum/minimum value wind speed and temperature display function.
· Equipped with an average temperature display function.
[Applications]
· Wind velocity measurement at building sites, in ducts, and for field sports.

 
Part Number
WS-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,577.00

CUS WIND SPEED METERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Anemometer Measuring wind speed range(m/s) 0.5~40.0 Resolution(m/s) 0.1
Measurement items Wind Speed / Temperature / Air Amount Trusco Code 403-1393 Application Wind velocity measurement at building sites, in ducts, as well as for field sports.
Measuring method Vane type Power Supply AAA Batteries x 3 (Sold Separately) Width(mm) 85
Depth(mm) 38 Height(mm) 168 Measurement accuracy of wind speed ±3%rdg or ±0.8 m/s, whichever is greater
Mass(g) 323

Please check the type/dimensions/specifications of the part WS-01 in the Wind Gauge (Wind Velocity/Air Amount/Temperature) series.