Anemometer (wind speed/thermometer)

Caution
Product Description
[Features]
· Ergonomic design that ensures high-level operability and portability.
· In addition to the temperature measurement function, four types of wind speed measurement including instantaneous, maximum, minimum and average are available.
· Adopts a hot-wire sensor convenient for low wind speed measurement.
[Applications]
· Wind velocity measurement at building sites, in ducts, and for field sports.
Features
●Design based on ergonomics that keeps operability and portability at a high level.●In addition to the temperature measuring instrument function, four types of wind speed can be measured: instantaneous, maximum, minimum and average.
●Convenient heat ray type sensor for breeze measurement is adopted.
Usage
●For wind speed measurement in construction sites, ducts, field sports.Specification
●Measuring Wind Speed Range(m/s):0.1 to 20●Resolution (m/s):0.1
●SPQ(piece):1
●Wind Speed Measurement Precision: ±(5%rdg + 0.2m/s)
●Temperature Measurement Method: Thermistor
●Power Supply: Laminated Type 9V Dry Battery x 2(sold separately)
●W x D x H: 56 x 38 x 160mm