(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· In addition to temperature and humidity indication, warnings for colds, mold and heatstroke levels are also displayed by icons.
· When the cold, mold and heatstroke icons light up, it means "Caution". When they flash, it means "Warning". (The comfort icon is steadily lit without blinking)
· Equipped with MAX/MIN memory function for temperature and humidity.
[Applications]
· Work environment management.
Product Type | Heat Stroke Index monitor | Temperature Measuring Range(°C) | 0–40 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Humidity Minimal Display(%RH) | 1 | Measured humidity range(%RH) | 20~90 |
Power Supply | AAA Batteries x 2 (Sold Separately) | Width(mm) | 77 | Depth(mm) | 38 |
Height(mm) | 72 | Trusco Code | 402-7116 | Application | Work environment management. |
Features | In addition to temperature and humidity indication, warnings for colds, mold and heatstroke levels are also displayed by icons. | Mass(g) | 75 |
Please check the type/dimensions/specifications of the part TNM-001 in the Hyperthermia Monitor series.
How can we improve?
How can we improve?