1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof thermometer

CORE THERMOMETERS

Waterproof thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,840.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Data hold function provides handy reading of data.
· As it is a waterproof type, it can be operated in highly humid places or with wet hands.
· With HI/LO alarm setting function.
· Equipped with MAX/MIN memory function.
[Applications]
· Temperature measurement in manufacturing and work processes.
· Temperature measurement of heaters and air conditioners.
· For temperature measurement in the food industry (HACCP).

Features

●Convenient to read with the data hold function.
●Equipped with HI/LO alarm setting function.
●Maximum value/ minimum value with memory function.

Specification

●Measuring Temperature Range(°C):-50 to 250
●Temperature Min Display(°C):0.1/1
●SPQ(piece):25
●Power Supply: AAA Dry Battery x 2(sold separately)
●W x D x H: 80 x 40 x 184mm
●Probe Length: Φ3.5 x 112mm
Part Number
TCT-430WR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,840.77

CORE THERMOMETERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -50 – 250 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function Waterproof Power Supply AAA Batteries x 2 (Sold Separately) Width(mm) 80
Depth(mm) 40 Height(mm) 184 Trusco Code 402-7060
Length of Probe(mm) 3.5×112 Features Data hold function provides handy reading of data. Mass(g) 185

Please check the type/dimensions/specifications of the part TCT-430WR in the Waterproof thermometer series.