(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It has a memory function for the maximum value and minimum values.
· With auto power off convenient for avoiding problems due to forgetting power-off.
· Sampling is done once per second.
[Applications]
· For onsite measurement of splash and oil stains.
· For measurement around water in food-related facilities and kitchens.
Product Type | Core temperature thermometer | Temperature Measuring Range(°C) | -50 – 150 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Power Supply | Button-type silver oxide battery (SR1130) x 1 (Sold separately) | Width(mm) | 47 |
Depth(mm) | 17 | Height(mm) | 177 | Trusco Code | 301-8873 |
Length of Probe(mm) | 3.5×117 | Features | It has a memory function for the maximum value and minimum values. | Mass(g) | 32 |
Please check the type/dimensions/specifications of the part TST-9215A in the drip-proof thermometer (stick type) series.
How can we improve?
How can we improve?