1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data Logger (Hot Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Data Logger (Hot Type)
  • Data Logger (Hot Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,834.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Large capacity with 1 million data items storable.
· Equipped with a mini-USB port and SD card slot.
· Data can be easily imported to the PC.
[Applications]
· For temperature control in refrigerators and freezers.
· For temperature recording during product shipment.

Part Number
TESTO175-T1SALE
TESTO175-T2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Trusco Code Measurement Temperature Range (Built In)
(°C)
Measurement Temperature Range (External)
(°C)

฿ 11,834.00

฿ 10,887.28

TET THERMO-HYGROMETERS 1 Piece(s) 12 Day(s) -35~55392-4858--

฿ 14,109.00

฿ 12,980.28

TET THERMO-HYGROMETERS 1 Piece(s) 19 Day(s) -35 to 55 (Built-In) / -40 to 120 (External)392-4866-35~55-40 – 120

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer (Logger) Temperature minimal display(°C) 0.1 Drip-proof and Waterproof function NA
Power Supply AAA Batteries x 3 (Included) Width(mm) 53 Depth(mm) 27
Height(mm) 89 Mass(g) 130 Measurement items Temperature
Sensor NTC Measurement range -35 to 55°C (built-in sensor), 35 to 80°C (external sensor) Channel Temperature (built-in) 1 Channel
Interval settings 10 s – 24 h Specifications SD Card (2 GB) with Slot CFR-21part II Compatible Soft (option) Application For temperature control in refrigerators/freezers. For temperature recording during product shipment.
Features Large capacity with 1,000,000 data storage points possible.