(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Professional specifications for foodstuffs using NTC thermistor.
· Emissivity can be changed. (0.95 – 1.00)
· With laser.
· Displays the maximum and minimum values
[Applications]
· Measures the surface temperature of frozen foods. (Non-contact type / infrared ray measurement)
· Measurement of the food core temperature. (Contact measurement)
Product Type | Radiation thermometer | Temperature Measuring Range(°C) | -50 – 300 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Distance to Measuring Range Ratio (D to S) | 6 to 1 | Power Supply | AAA Batteries x 2 (Included) |
Width(mm) | 33 | Depth(mm) | 19 | Height(mm) | 218 |
Length of Probe(mm) | 2.2~3×55 | Trusco Code | 321-2335 | Mass(g) | 60 |
Radiation rate | 0.10 to 1.00 | Degree of protection for enclosure | IP67 | Features | Professional specifications for foodstuffs using NTC thermistor. |
Please check the type/dimensions/specifications of the part T826-T4 in the Radiation Thermometer (With Central Thermometer Function) series.
How can we improve?
How can we improve?