1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Class K Thermocouple thermometer

TET CORE THERMOMETERS

Compact Class K Thermocouple thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,747.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Displays maximum or minimum value.
· With auto hold function.
· Display with back light.
· The temperature measurement range and accuracy depend on the probe (sold separately) to be connected.

Part Number
TESTO925
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,747.00

TET CORE THERMOMETERS 1 Piece(s) 42 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -50~1000 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Power Supply One 9 V layered dry battery (included) Width(mm) 64
Depth(mm) 40 Height(mm) 182 Trusco Code 405-1891
Mass(g) 171 Degree of protection for enclosure IP65 Features Displays maximum or minimum value.

Please check the type/dimensions/specifications of the part TESTO925 in the Compact Class K Thermocouple thermometer series.