1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermo-Hygrometer (Stick Type)

TET THERMO-HYGROMETERS

Thermo-Hygrometer (Stick Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,448.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Display can be rotated 180° for easy reading of measured values.
• Automatic power off function.
• Utilizes a professional-grade capacitive-type sensor.
[Application]
• Check temperature and humidity inside a plastic greenhouse.
• Check temperature and humidity inside air conditioning ducts.
• Adjust air conditioning units.

Part Number
TESTO605-H1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,448.00

TET THERMO-HYGROMETERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) 0–50 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 0.1 Measured humidity range(%RH) 5~95
Power Supply AAA Batteries x 3 (Included) Width(mm) 37 Depth(mm) 36
Height(mm) 180 Length of Probe(mm) 12×125 Trusco Code 335-0649
Mass(g) 75 Features The display can be rotated 180° for easy reading of measurement values.

Please check the type/dimensions/specifications of the part TESTO605-H1 in the Thermo-Hygrometer (Stick Type) series.