(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·With aiming function laser marker
·Fast response time is 0.8 seconds
·Large LCD and backlight function
·-40 to 510°C wide range type
·Power saving auto power off function
·Simple operation with one button
·compact pocket size
[Applications]
·For temperature control during automobile maintenance and asphalt construction
Product Model | Radiation Thermometer | Measurement Temperature Range(°C) | -40~510 | Minimum Temperature Display(°C) | 1 |
---|---|---|---|---|---|
Drip-proof/waterproof function | None | Distance vs measurement range ratio (D vs S) | 10 X 1 (when measured distance is 1 m) | Power Supply | AA Batteries x 2 (Included) |
Width(mm) | 56 | Depth(mm) | 37 | Height(mm) | 140 |
Trusco Code | 250-5614 | Emissivity | 0.95、0.70 | Features | It comes with a sighting function laser marker. |
Mass(g) | 180 |
Please check the type/dimensions/specifications of the part PT-2LD in the portable non-contact thermometer (with marker) series.
How can we improve?
How can we improve?