1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Type Radiation Thermometer IP67

OTX INFRARED THERMOMETERS

Waterproof Type Radiation Thermometer IP67
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,688.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Highly shock-resistant structure.
· With an upper/lower limit alarm function that notifies with sound and light.
· 99 point data memory function.
· Uses a silicone filter with excellent heat resistance to handle radiant heat.
· With laser marker.
· Protection degree: JIS protection class 7 equivalent (International Protection Standard IP67).
[Applications]
· For temperature control of switchboards, painted surfaces on cars, etc.

Part Number
PT-5LD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,688.51

OTX INFRARED THERMOMETERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Radiation Thermometer Measurement Temperature Range(°C) 0–500 Minimum Temperature Display(°C) 1
Drip-proof/waterproof function Waterproof Distance vs measurement range ratio (D vs S) 14 X 1 (when measured distance is 1 m) Power Supply One 9 V Layered Battery (included)
Width(mm) 44 Depth(mm) 42 Height(mm) 160
Trusco Code 250-5622 Emissivity 0.95、0.70 Features An excellent shock-resistant structure.
Mass(g) 200

Please check the type/dimensions/specifications of the part PT-5LD in the Waterproof Type Radiation Thermometer IP67 series.