1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermo Label R for Vacuum 4 Point Indicator【10 Pieces Per Package】 (VL-80)

NYG GOODS FOR THERMAL CONTROL

Thermo Label R for Vacuum 4 Point Indicator (VL-80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can perform temperature detection from 1 Pa to normal atmospheric pressure using change in color.
· Irreversible heat sensitive material that will not return to the original color once it has been discolored.
· To suppress outgas from the label, low outgas material is used.
[Applications]
· Etching, vacuum deposition, and temperature control during processing.

Part Number
VL-80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDiscoloration Temperature
(°C)
Trusco Code

฿ 2,361.00

NYG GOODS FOR THERMAL CONTROL 1 Pack(s)

10 Pieces Per Package

14 Day(s) 80/85/90/95404-6838

Loading...

  1. 1

Basic Information

Product Model Temperature control for temperature-indicating material Drip-proof/waterproof function None Primary color Light yellow
Color after discoloration Black Measurement method Irreversibility Element size(φmm) 2
Sheet Size(mm) 8 x 20 Quantity(pieces) 10 Specifications 4-point Display Type
Use Etching, vacuum deposition, and temperature control during processing. Features Be able to detect temperature under 1 Pa up to normal atmospheric pressure using the change in color. Mass(g) 5