1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermo Label R Super Mini 3K three-point display (irreversible)【20 Pieces Per Package】 (3K-50)

NYG GOODS FOR THERMAL CONTROL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thermo Label R Super Mini 3K three-point display (irreversible)
  • Thermo Label R Super Mini 3K three-point display (irreversible)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Irreversible heat sensitive material that will not return to the original color once it has been discolored.
· Can perform temperature detection using change in color.
[Applications]
· Heat generation monitoring of electronic components, such as transistors, IC, capacitors and coils.

Part Number
3K-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDiscoloration Temperature
(°C)
Trusco Code

฿ 840.36

NYG GOODS FOR THERMAL CONTROL 1 Pack(s)

20 Pieces Per Package

12 Day(s) 50-55-60308-3292

Loading...

  1. 1

Basic Information

Product Model Temperature control for temperature-indicating material Drip-proof/waterproof function None Primary color White
Color after discoloration Black Measurement method Irreversibility Element size(φmm) 1.5
Sheet Size(mm) 6.5×11 Quantity(pieces) 20 Measurement precision ±2℃
Specifications 3 point display type (small version) For indoor use only Use Heat generation monitoring of electronic components, such as transistors, IC, condensers and coils. Features It is irreversible heat sensitive material that will not return to the original color once it has been discolored.
Mass(g) 8