(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Once discolored, it is an irreversible temperature indicator that does not return to its original color.
・Temperature can be detected by color change.
[Application]
・Temperature control in heat treatment process.
・Inspection of heat generation in power receiving and substation equipment, mechanical equipment, etc.
・Temperature control in distribution process.
・Temperature control of power distribution equipment.
Part Number |
---|
3.0E-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color after discoloration | Sheet Size (mm) | Discoloration Temperature (°C) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,201.11 | NYG GOODS FOR THERMAL CONTROL | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | Red - Green - Orange | 15×30 | 50/60/70 | 282-6542 |
Loading...
Product Model | Temperature control for temperature-indicating material | Drip-proof/waterproof function | None | Primary color | White |
---|---|---|---|---|---|
Measurement method | Irreversibility | Element size(φmm) | 5 | Quantity(pieces) | 20 |
Measurement precision | ±2℃ | Specifications | 3 point display type, Available for indoor and outdoor use | Use | Heat treatment process temperature is controlled. |
Features | It is irreversible heat sensitive material that will not return to the original color once it has been discolored. | Mass(g/case) | 10 |
Please check the type/dimensions/specifications of the part 3.0E-50 in the Thermo Label® 3E three-point display (irreversible) series.
Part Number |
---|
3.0E-120 |
3.0E-130 |
3.0E-140 |
3.0E-55 |
3.0E-60 |
3.0E-65 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color after discoloration | Sheet Size (mm) | Discoloration Temperature (°C) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 2,179.15 | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | Other | 17×32 | 120/130/140 | 282-6674 | ||
฿ 2,272.00 | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | Black - Black - Black | 17×32 | 130/140/150 | 282-6682 | ||
฿ 2,272.00 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | Black - Black - Black | 17×32 | 140/150/160 | 282-6691 | ||
฿ 2,272.00 | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | Deep blue - black - bordeaux | 15×30 | 55/65/75 | 282-6551 | ||
฿ 2,201.11 | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | Other | 15×30 | 60/70/80 | 282-6569 | ||
฿ 2,179.15 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | Other | 15×30 | 65/75/85 | 282-6577 |
How can we improve?
How can we improve?