1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Thermometer Probe

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital Thermometer Probe
  • Digital Thermometer Probe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,834.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Probe for Digital Thermometer for Line Seiki Digital Thermometer Brand
This device is designed to be used with Line Seiki digital thermometers and includes two types of probes.
[Feature]
• Shape of probe head: General Purpose/ L-shaped
• Temperature Measuring Range (°C): -40 to 500
• External Size
KF-01A (DxL): 15 x 116 mm.
KF-02A (DxL): 15 x 175 mm. (The extended length of L is 40mm.)
[Applications]
This device is compatible with the TC-950 digital temperature measuring device.

 
Part Number
KF-01A
KF-02A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Trusco Code Mass
(g)

฿ 5,834.00

LIN CORE THERMOMETERS 1 Piece(s) 10 Day(s) General Purpose Surface Type331-6068100

฿ 6,690.37

LIN CORE THERMOMETERS 1 Piece(s) 45 Day(s) L-Type for Surface331-6076110

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Drip-proof and Waterproof function NA Operating Temperature Range(°C) -40~500