1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

UV Intensity Meter, UVA/UVB Measurement

CUS WBGT MONITORS

UV Intensity Meter, UVA/UVB Measurement
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,212.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultraviolet ray intensity meter with data logger function with SD slot installed.
· SD card can be used to easily record data and is useful for on-site data analysis.
· Comes with data hold, auto power-off, MAX/MIN memory function.
· Equipped with K-type thermocouple temperature measurement function (sensor is sold separately).
[Applications]
· Ultraviolet ray measurement at work sites or schools.

Part Number
UV-37SD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,212.00

CUS WBGT MONITORS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Ultraviolet Meter Drip-proof and Waterproof function NA Resolution(mW/cm2) 0.001/0.01
Trusco Code 392-3681 Mass(g) 350 Main Body Dimensions(mm) 177×68×45
UVA sensor(mm) φ45×32 Probe Handle(mm) φ24×125 UVC sensor(mm) φ38×27
Application Ultraviolet measurement at work site or school. Features Ultraviolet ray intensity meter with data logger function with SD slot installed. Power Supply AA (1.5 V) Battery x 6 pcs (Supplied) or AC Adapter (Sold Separately)

Please check the type/dimensions/specifications of the part UV-37SD in the UV Intensity Meter, UVA/UVB Measurement series.